WIDE INPUT VOLTAGE RANGE, 150mA ULDO REGULATOR
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP7387 is a wide input voltage range (60V), low quiescent current, high-PSRR, linear regulator able to drive 150mA output current.
The device features a very fast line/load transient response against rapid input-voltage and load-current changes. The IC consists of a voltage reference, an error amplifier, a current-limit circuit for current-protection, short-circuit, and thermal-shutdown protection.
The AP7387 has 3.0V, 3.3V, 3.6V, and 5V fixed output voltage versions, and is available in the SOT23, SOT25, SOT89, and UDFN2020-6 (Type C) packages.
Iq (typ) (µA) | 2 |
---|---|
Iq (max) (µA) | 4 |
Operating Ambient Temperature (°C) | -40 to 85 |
AEC Qualified | No |
Compliance (Only Automotive Supports PPAP) | Standard |
Type | LDO |
Output options | Fixed |
Iout (A) | 0.15 |
Vin (Max) (V) | 60 |
Vin (Min) (V) | 5 |
Vout (min) | 3 |
Vout (max) | 5 |
Fixed Vout (V) | 3,3.3,3.6,5 |
Accuracy 25C | 2 |
VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage | 1.1 |
PSRR (dB) 1kHz | 70 |
Enable Active | No |
Channels | 1 |
Output Discharge | No |
Power Good | No |
Reverse Protection | No |
VCTL Function | No |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2721 | 2025-01-28 | 2025-04-28 | Additional FAB Source JKFAB, AT Sites CAT, WXHG, Bill of Materials (BOM) and Die Revision. |